IESNA:LM-63-2002
[TEST]P956831
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48884
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6722 7228.8 7773.1 8319.9 8739.1 8995.7 9151.8 9239.5 9336.2 9448.4
9592.9 9788.9 10053.3 10365.4 10744.6 11383 12347.7 13627.1 15207 17182.8
19772.6 22745.3 25910.3 28788.9 30528.7 29645.3 27877.1 25507.9 22661.5 19269.6
14978.7 10702 7004.4 4071.6 1791.4 554.6 0
6722 7256.2 7868.8 8475.7 8923.2 9195.4 9324.1 9355.8 9376.7 9395.3
9425.2 9489.2 9606.3 9753.3 9995.5 10501.9 11389.4 12676.3 14352.9 16352
18746.2 21502.6 24682.5 28120.3 31567.2 32482.9 30540.3 28040.9 25416.6 22431.2
18251 13756.6 9574.3 5828.5 2723.9 868 0
6722 7283.8 7964.7 8631.3 9107.4 9394.8 9496.1 9472.1 9417.5 9342.1
9257.5 9189.2 9159.5 9141.5 9246.7 9620.7 10431.2 11725.5 13498.6 15520.9
17720.1 20260.1 23454.7 27451.5 32605.9 35320.5 33203.6 30573.9 28171.9 25593
21523.2 16811.4 12143.9 7585.6 3656.3 1181.4 0
6722 7322.7 8059.7 8771.3 9271.7 9543.3 9589.3 9474 9294.9 9088.3
8872.2 8678.7 8531.2 8430.6 8505.9 8947.5 9930.5 11437.2 13371.5 15495.1
17724.5 20134.4 22964.8 26469 31385.9 35183 33730.6 30821 28282.3 25672.5
21817 17231.8 12666.5 8169.3 4152.9 1458.4 0
6722 7361.7 8154.8 8911.4 9436 9691.4 9682.6 9475.5 9172.4 8834.5
8486.8 8168.5 7902.8 7719.7 7765.3 8274.3 9429.8 11148.8 13244 15469.3
17728.9 20008.6 22475 25486.7 30165.8 35045.3 34257.3 31067.8 28393 25751.6
22110.8 17652.3 13189.1 8753.3 4649.4 1735.4 0
6722 7384.9 8206.4 8995.7 9535.6 9763.6 9685.2 9371 8941.8 8495.3
8074.9 7712 7427.2 7272.7 7454.8 8254.1 9783.2 11919.5 14478.8 17250.7
20024.6 22750.8 25527 28568.4 33082.1 37716.8 37652.3 34605.3 31556.4 28226.6
24036.3 19116.1 14294.6 9514.2 5274.7 2048.1 0
6722 7408.1 8258 9080.1 9634.7 9835.8 9687.8 9266.6 8711.2 8156.1
7662.9 7255.4 6951.5 6825.7 7144.5 8234 10136.6 12690.2 15713.8 19031.5
22320.2 25492.9 28578.7 31650 35998.4 40388.6 41047.6 38142.4 34719.5 30701.6
25961.9 20579.9 15399.7 10275.1 5899.7 2360.7 0
6722 7419.7 8289.2 9125.7 9679 9860.1 9662 9170.9 8543.3 7946.2
7442.1 7038.2 6750.1 6667.5 7107.6 8402.7 10546.7 13436.2 16939.6 20826
24688.9 28423.7 32072.5 35607.4 40235.4 44419.7 44956.5 42068 38097.8 33231.7
27743 21843.1 16063.1 10551.9 6056.7 2374.1 0
6722 7431.3 8320.7 9171.1 9723.1 9884.3 9636.2 9074.9 8375.4 7736.2
7221.9 6821.3 6548.6 6509.2 7070.7 8571.4 10956.9 14182.2 18165.6 22620.2
27057.6 31354.2 35566.3 39564.4 44472.3 48450.6 48865.1 45993.7 41475.8 35761.6
29524.1 23106.5 16726.3 10828.4 6213.8 2387.3 0
6722 7426.2 8344.4 9193.1 9739.9 9886.9 9605.8 9007.3 8272.2 7622.2
7114 6719.4 6453.7 6440.8 7065 8659.1 11161.2 14620.2 18909.7 23673.9
28489.7 33070.8 37608 42096.1 47208.6 50979.7 51018.4 47680.6 42413.4 35856.5
29046.9 22286.2 15406.9 9791.5 5383.3 2004.2 0
6722 7431.3 8320.7 9171.1 9723.1 9884.3 9636.2 9074.9 8375.4 7736.2
7221.9 6821.3 6548.6 6509.2 7070.7 8571.4 10956.9 14182.2 18165.6 22620.2
27057.6 31354.2 35566.3 39564.4 44472.3 48450.6 48865.1 45993.7 41475.8 35761.6
29524.1 23106.5 16726.3 10828.4 6213.8 2387.3 0
6722 7419.7 8289.2 9125.7 9679 9860.1 9662 9170.9 8543.3 7946.2
7442.1 7038.2 6750.1 6667.5 7107.6 8402.7 10546.7 13436.2 16939.6 20826
24688.9 28423.7 32072.5 35607.4 40235.4 44419.7 44956.5 42068 38097.8 33231.7
27743 21843.1 16063.1 10551.9 6056.7 2374.1 0
6722 7408.1 8258 9080.1 9634.7 9835.8 9687.8 9266.6 8711.2 8156.1
7662.9 7255.4 6951.5 6825.7 7144.5 8234 10136.6 12690.2 15713.8 19031.5
22320.2 25492.9 28578.7 31650 35998.4 40388.6 41047.6 38142.4 34719.5 30701.6
25961.9 20579.9 15399.7 10275.1 5899.7 2360.7 0
6722 7384.9 8206.4 8995.7 9535.6 9763.6 9685.2 9371 8941.8 8495.3
8074.9 7712 7427.2 7272.7 7454.8 8254.1 9783.2 11919.5 14478.8 17250.7
20024.6 22750.8 25527 28568.4 33082.1 37716.8 37652.3 34605.3 31556.4 28226.6
24036.3 19116.1 14294.6 9514.2 5274.7 2048.1 0
6722 7361.7 8154.8 8911.4 9436 9691.4 9682.6 9475.5 9172.4 8834.5
8486.8 8168.5 7902.8 7719.7 7765.3 8274.3 9429.8 11148.8 13244 15469.3
17728.9 20008.6 22475 25486.7 30165.8 35045.3 34257.3 31067.8 28393 25751.6
22110.8 17652.3 13189.1 8753.3 4649.4 1735.4 0
6722 7322.7 8059.7 8771.3 9271.7 9543.3 9589.3 9474 9294.9 9088.3
8872.2 8678.7 8531.2 8430.6 8505.9 8947.5 9930.5 11437.2 13371.5 15495.1
17724.5 20134.4 22964.8 26469 31385.9 35183 33730.6 30821 28282.3 25672.5
21817 17231.8 12666.5 8169.3 4152.9 1458.4 0
6722 7283.8 7964.7 8631.3 9107.4 9394.8 9496.1 9472.1 9417.5 9342.1
9257.5 9189.2 9159.5 9141.5 9246.7 9620.7 10431.2 11725.5 13498.6 15520.9
17720.1 20260.1 23454.7 27451.5 32605.9 35320.5 33203.6 30573.9 28171.9 25593
21523.2 16811.4 12143.9 7585.6 3656.3 1181.4 0
6722 7256.2 7868.8 8475.7 8923.2 9195.4 9324.1 9355.8 9376.7 9395.3
9425.2 9489.2 9606.3 9753.3 9995.5 10501.9 11389.4 12676.3 14352.9 16352
18746.2 21502.6 24682.5 28120.3 31567.2 32482.9 30540.3 28040.9 25416.6 22431.2
18251 13756.6 9574.3 5828.5 2723.9 868 0
6722 7228.8 7773.1 8319.9 8739.1 8995.7 9151.8 9239.5 9336.2 9448.4
9592.9 9788.9 10053.3 10365.4 10744.6 11383 12347.7 13627.1 15207 17182.8
19772.6 22745.3 25910.3 28788.9 30528.7 29645.3 27877.1 25507.9 22661.5 19269.6
14978.7 10702 7004.4 4071.6 1791.4 554.6 0
6722 7173.4 7650.6 8117.7 8483.5 8714.8 8859 8942.6 9027.7 9133.2
9283.9 9494.3 9768.5 10083.5 10474.8 11038.9 11846.2 12903.3 14230.7 15808.8
17701 19688.7 21451 22699.9 23012 21697.8 19838.3 17625.4 15210.8 12593.2
9592.6 6714 4325.7 2503.6 1126.2 368.9 0
6722 7117.9 7528 7915.7 8227.8 8434.2 8566.3 8645.7 8719 8817.8
8975.1 9199.5 9484 9801.8 10204.7 10694.8 11344.8 12179.5 13254.4 14434.4
15629.2 16632.1 16991.9 16611 15495.1 13750.4 11799.6 9743 7760.2 5917.2
4206.5 2725.9 1647 935.8 461.2 183.1 0
6722 7058.8 7405.8 7729 7981 8154.6 8262.9 8314.8 8355.3 8409.9
8509 8663.8 8864.2 9073.4 9311.7 9578.7 9917.6 10361 10944.5 11566.1
12142.9 12517.4 12434.9 11854 10773 9311.2 7819.8 6358.8 5006.7 3827.6
2778 1882.5 1212.8 746 398.8 165.3 0
6722 7000 7283.8 7542.2 7734.4 7875 7959.6 7983.8 7991.6 8001.9
8042.6 8127.8 8244.3 8344.9 8418.7 8462.6 8490.2 8542.5 8634.6 8697.8
8656.5 8402.5 7877.6 7097.3 6050.8 4872 3840.2 2974.6 2253.1 1738
1349.6 1039 779 556.6 336.6 147.5 0
6722 6940.7 7160.7 7360.4 7513.6 7614.5 7659.6 7635.6 7569.6 7488.6
7408.6 7355.2 7330.2 7299.2 7241 7141.1 7003.6 6861.8 6730 6621.1
6502.5 6302 5969.8 5501.4 4893.2 4165.2 3510.3 2881 2280 1818.7
1422.8 1088.8 799.6 560.3 334.8 145.7 0
6722 6881.4 7038 7178.5 7292.5 7353.9 7359.6 7287.4 7147.6 6975.3
6774.8 6582.7 6415.5 6253 6063.7 5819.7 5517.4 5181.5 4825.6 4544.4
4348.4 4201.9 4062.1 3905.2 3735.5 3458.5 3180.4 2787.1 2306.5 1899.7
1496.1 1138.8 820.3 564.4 332.7 143.9 0
6722 6824.6 6923.2 7018.3 7103.2 7139.6 7111.5 6988.9 6777.7 6529.8
6253 6000 5788.5 5606.1 5426.8 5215.8 4964.1 4686.3 4391.2 4157.8
4002.7 3900.6 3826.6 3738.9 3604.7 3371.6 3139.4 2810 2412.8 2050.4
1664.8 1302.6 959 666.5 407.5 174.4 0
6722 6767.9 6808.4 6858.2 6913.4 6925.2 6863.3 6690.5 6407.8 6084.3
5731.5 5417.3 5161.4 4958.9 4790 4612 4410.8 4191 3956.8 3771.1
3657.1 3599.6 3591.1 3572.5 3474 3284.9 3098.4 2832.7 2518.8 2200.8
1833.5 1466.4 1097.5 768.7 482.4 205.1 0
6722 6712.9 6700 6710.4 6731 6733.6 6651 6440.8 6117.1 5753.4
5392.3 5108.5 4902.2 4750 4615.9 4459.8 4272.8 4063.9 3827.9 3604.7
3438.4 3348.1 3357.1 3366.1 3337.8 3268.1 3100.5 2827 2518.8 2226
1950 1658.6 1327.1 964.7 628.1 265.7 0
6722 6651.8 6593 6571.8 6582.2 6595.1 6540.1 6372.5 6099 5788.7
5487.7 5224.6 4993.2 4790.5 4599.1 4398.4 4178.7 3945.2 3713.1 3505.9
3323.6 3187.6 3115.4 3072.1 3031.3 2983.9 2883.8 2705.3 2478.8 2226.6
1940.2 1653.4 1326.3 975.5 642.3 283.7 0
6722 6602.3 6499.6 6447.5 6451.1 6487.8 6488.8 6391.3 6186.7 5918.5
5637.3 5369.1 5107.8 4858.3 4617.7 4377.8 4132 3883.3 3652.7 3455.4
3278.7 3143.3 3045.3 2969.9 2899 2818.3 2707.9 2558.8 2374.6 2155.1
1885.3 1609.3 1289.5 957.5 622.9 276 0
6722 6553 6406 6323.5 6320.1 6381 6437.7 6409.9 6274.4 6048.2
5786.9 5513.5 5222.8 4926.2 4636.5 4357.2 4085.3 3821.4 3592.6 3404.8
3234.1 3099.2 2975.4 2867.8 2766.4 2652.9 2531.7 2412.3 2270.4 2083.7
1830.1 1565.2 1252.3 939.4 603.6 268.3 0
6722 6508.4 6327.6 6220.3 6216.9 6312.4 6447 6522.3 6469.7 6271.1
5987.4 5678.3 5359.5 5035.3 4719.8 4417 4128.4 3856.5 3622 3432.7
3277.4 3164.4 3068 2967.4 2853.9 2708.4 2553.1 2405.6 2247.2 2049.6
1797.6 1532.2 1224.7 919.8 581.7 264.1 0
6722 6464 6249.4 6117.1 6113.7 6244.3 6456.3 6634.8 6665.2 6494.5
6188 5842.9 5496.2 5144.7 4802.9 4476.6 4171.4 3891.8 3651.9 3460.3
3321 3229.4 3160.3 3066.9 2941.1 2763.8 2574.3 2398.9 2224 2015.8
1764.8 1499.2 1196.9 900.2 559.7 260 0
6722 6425.1 6180.3 6030.2 6020.1 6170.5 6437.2 6694.6 6790.3 6657.2
6348.2 5971.4 5602.8 5246.8 4904 4577.4 4268.9 3984.2 3739.6 3546.2
3402 3303.7 3240.3 3160.8 3048.9 2889.5 2708.9 2523.2 2333.3 2102
1828.8 1551.3 1240.2 896.6 541.2 259.2 0
6722 6386.1 6111.2 5943 5926.2 6097.2 6418.1 6754.2 6915.4 6820
6508.4 6099.8 5709.5 5349.2 5005.4 4678.6 4366.4 4076.8 3827.3 3631.8
3482.7 3377.8 3320.2 3254.7 3156.7 3015.3 2843.8 2647.8 2442.7 2187.9
1892.8 1603.1 1283.3 893 522.3 258.5 0
6722 6346.9 6048.5 5866.1 5839.8 6007.7 6340.5 6691.5 6886.5 6837.5
6568.2 6166.4 5763.7 5409.3 5077.6 4767.8 4469.1 4187.7 3942.4 3745.3
3584.4 3472.4 3403.3 3336.7 3240 3104.3 2928.9 2728.5 2512.4 2250.8
1949.8 1652.1 1324.5 878.6 482.4 228 0
6722 6308 5985.5 5789.5 5753.4 5918.5 6262.8 6629.1 6857.4 6854.8
6627.8 6233.2 5817.9 5469.7 5149.8 4857 4572 4298.6 4057.4 3858.8
3686 3567.3 3486.1 3419 3323.6 3193.3 3014.1 2809 2582 2313.7
2006.8 1701.1 1365.8 864.1 442.4 197.3 0
6722 6277.8 5937.3 5732 5684.8 5830.8 6138 6463.8 6668.3 6674.3
6479.8 6127.7 5737.7 5395.9 5097.2 4832.8 4578 4328.3 4100 3907.8
3748.9 3641.9 3565 3498.7 3403.5 3266.6 3078.5 2864.7 2632.3 2363
2051.7 1748.3 1401.7 940.5 513.8 227.2 0
6722 6247.4 5888.8 5674.7 5615.9 5743.1 6013.1 6298.4 6479.5 6493.7
6332 6022.4 5657.2 5321.9 5044.8 4808.6 4583.6 4357.9 4142.6 3956.8
3811.9 3716.4 3644.2 3578.2 3483.5 3339.8 3143 2920.4 2682.6 2412.3
2096.6 1795.3 1437.3 1016.8 585.5 257.4 0
6722 6222.9 5855 5634.5 5571 5685 5924.9 6168.4 6320.1 6329.6
6186 5909.2 5576.2 5257.1 4985 4753.6 4536.9 4318.5 4107 3932.1
3810.3 3729.8 3662.8 3597 3504.1 3359.7 3163.4 2940.3 2701.7 2435
2120.3 1817.5 1466.7 1066.8 647.4 282.4 0
6722 6198.3 5821.2 5594.2 5525.6 5627 5836.7 6038.4 6160.9 6165.3
6040.5 5796 5494.7 5192.4 4925.4 4698.4 4490.3 4279.3 4071.6 3907.3
3809.3 3743.3 3681.3 3615.8 3524.8 3379.6 3183.5 2959.9 2720.8 2457.7
2144 1839.6 1496.1 1116.9 709.3 307.5 0
6722 6179.3 5797.2 5566.6 5499.6 5597.9 5796.2 5978.6 6084.3 6084.6
5970.3 5749 5470.7 5176.6 4901.4 4654.8 4426.8 4200.6 3981.6 3827.3
3745.3 3691.2 3636 3569.9 3479.9 3339.1 3144.6 2924 2691.6 2433.4
2132.1 1823.1 1488.8 1113.8 704.2 301.3 0
6722 6160.2 5773.3 5539.3 5473.5 5569 5756 5918.5 6007.5 6003.6
5900.4 5701.8 5446.4 5160.9 4877.7 4611.5 4363.9 4121.9 3891.8 3747.4
3681.3 3639 3590.6 3524 3435.3 3298.6 3105.6 2888.4 2662.5 2409.2
2120.3 1806.1 1481.9 1110.4 699 294.6 0
6722 6142.6 5754.9 5522.8 5459.6 5557.1 5740.5 5898.9 5983 5976.5
5874.9 5690.2 5446.4 5163 4872.5 4588.5 4321 4059.8 3818.8 3679.8
3618.9 3583.1 3541.5 3475.5 3385.2 3245.9 3054.6 2841 2617.1 2365.8
2083.9 1769.5 1432.6 1068.9 666.5 278.1 0
6722 6124.8 5736.6 5506.5 5445.7 5545.2 5725 5879 5958.5 5949.4
5849.6 5678.6 5446.4 5165.3 4867.4 4565.6 4278.7 3997.6 3745.8 3612.5
3556.5 3527.4 3492.5 3426.8 3335.2 3193.3 3003.7 2793.5 2571.7 2322.8
2047.5 1732.9 1383.1 1027.1 634 261 0
6722 6102.9 5718.6 5494.2 5440 5543.2 5723.7 5875.9 5950.7 5937.8
5834.7 5674.7 5450.3 5169.2 4864.8 4552.7 4253.5 3956.8 3698.9 3567.3
3513.2 3487.4 3456.4 3389.4 3296.5 3146.9 2963.8 2757.4 2530.4 2282.8
2009.4 1702.4 1325.8 990.5 601 245 0
6722 6124.8 5736.6 5506.5 5445.7 5545.2 5725 5879 5958.5 5949.4
5849.6 5678.6 5446.4 5165.3 4867.4 4565.6 4278.7 3997.6 3745.8 3612.5
3556.5 3527.4 3492.5 3426.8 3335.2 3193.3 3003.7 2793.5 2571.7 2322.8
2047.5 1732.9 1383.1 1027.1 634 261 0
6722 6142.6 5754.9 5522.8 5459.6 5557.1 5740.5 5898.9 5983 5976.5
5874.9 5690.2 5446.4 5163 4872.5 4588.5 4321 4059.8 3818.8 3679.8
3618.9 3583.1 3541.5 3475.5 3385.2 3245.9 3054.6 2841 2617.1 2365.8
2083.9 1769.5 1432.6 1068.9 666.5 278.1 0
6722 6160.2 5773.3 5539.3 5473.5 5569 5756 5918.5 6007.5 6003.6
5900.4 5701.8 5446.4 5160.9 4877.7 4611.5 4363.9 4121.9 3891.8 3747.4
3681.3 3639 3590.6 3524 3435.3 3298.6 3105.6 2888.4 2662.5 2409.2
2120.3 1806.1 1481.9 1110.4 699 294.6 0
6722 6179.3 5797.2 5566.6 5499.6 5597.9 5796.2 5978.6 6084.3 6084.6
5970.3 5749 5470.7 5176.6 4901.4 4654.8 4426.8 4200.6 3981.6 3827.3
3745.3 3691.2 3636 3569.9 3479.9 3339.1 3144.6 2924 2691.6 2433.4
2132.1 1823.1 1488.8 1113.8 704.2 301.3 0
6722 6198.3 5821.2 5594.2 5525.6 5627 5836.7 6038.4 6160.9 6165.3
6040.5 5796 5494.7 5192.4 4925.4 4698.4 4490.3 4279.3 4071.6 3907.3
3809.3 3743.3 3681.3 3615.8 3524.8 3379.6 3183.5 2959.9 2720.8 2457.7
2144 1839.6 1496.1 1116.9 709.3 307.5 0
6722 6222.9 5855 5634.5 5571 5685 5924.9 6168.4 6320.1 6329.6
6186 5909.2 5576.2 5257.1 4985 4753.6 4536.9 4318.5 4107 3932.1
3810.3 3729.8 3662.8 3597 3504.1 3359.7 3163.4 2940.3 2701.7 2435
2120.3 1817.5 1466.7 1066.8 647.4 282.4 0
6722 6247.4 5888.8 5674.7 5615.9 5743.1 6013.1 6298.4 6479.5 6493.7
6332 6022.4 5657.2 5321.9 5044.8 4808.6 4583.6 4357.9 4142.6 3956.8
3811.9 3716.4 3644.2 3578.2 3483.5 3339.8 3143 2920.4 2682.6 2412.3
2096.6 1795.3 1437.3 1016.8 585.5 257.4 0
6722 6277.8 5937.3 5732 5684.8 5830.8 6138 6463.8 6668.3 6674.3
6479.8 6127.7 5737.7 5395.9 5097.2 4832.8 4578 4328.3 4100 3907.8
3748.9 3641.9 3565 3498.7 3403.5 3266.6 3078.5 2864.7 2632.3 2363
2051.7 1748.3 1401.7 940.5 513.8 227.2 0
6722 6308 5985.5 5789.5 5753.4 5918.5 6262.8 6629.1 6857.4 6854.8
6627.8 6233.2 5817.9 5469.7 5149.8 4857 4572 4298.6 4057.4 3858.8
3686 3567.3 3486.1 3419 3323.6 3193.3 3014.1 2809 2582 2313.7
2006.8 1701.1 1365.8 864.1 442.4 197.3 0
6722 6346.9 6048.5 5866.1 5839.8 6007.7 6340.5 6691.5 6886.5 6837.5
6568.2 6166.4 5763.7 5409.3 5077.6 4767.8 4469.1 4187.7 3942.4 3745.3
3584.4 3472.4 3403.3 3336.7 3240 3104.3 2928.9 2728.5 2512.4 2250.8
1949.8 1652.1 1324.5 878.6 482.4 228 0
6722 6386.1 6111.2 5943 5926.2 6097.2 6418.1 6754.2 6915.4 6820
6508.4 6099.8 5709.5 5349.2 5005.4 4678.6 4366.4 4076.8 3827.3 3631.8
3482.7 3377.8 3320.2 3254.7 3156.7 3015.3 2843.8 2647.8 2442.7 2187.9
1892.8 1603.1 1283.3 893 522.3 258.5 0
6722 6425.1 6180.3 6030.2 6020.1 6170.5 6437.2 6694.6 6790.3 6657.2
6348.2 5971.4 5602.8 5246.8 4904 4577.4 4268.9 3984.2 3739.6 3546.2
3402 3303.7 3240.3 3160.8 3048.9 2889.5 2708.9 2523.2 2333.3 2102
1828.8 1551.3 1240.2 896.6 541.2 259.2 0
6722 6464 6249.4 6117.1 6113.7 6244.3 6456.3 6634.8 6665.2 6494.5
6188 5842.9 5496.2 5144.7 4802.9 4476.6 4171.4 3891.8 3651.9 3460.3
3321 3229.4 3160.3 3066.9 2941.1 2763.8 2574.3 2398.9 2224 2015.8
1764.8 1499.2 1196.9 900.2 559.7 260 0
6722 6508.4 6327.6 6220.3 6216.9 6312.4 6447 6522.3 6469.7 6271.1
5987.4 5678.3 5359.5 5035.3 4719.8 4417 4128.4 3856.5 3622 3432.7
3277.4 3164.4 3068 2967.4 2853.9 2708.4 2553.1 2405.6 2247.2 2049.6
1797.6 1532.2 1224.7 919.8 581.7 264.1 0
6722 6553 6406 6323.5 6320.1 6381 6437.7 6409.9 6274.4 6048.2
5786.9 5513.5 5222.8 4926.2 4636.5 4357.2 4085.3 3821.4 3592.6 3404.8
3234.1 3099.2 2975.4 2867.8 2766.4 2652.9 2531.7 2412.3 2270.4 2083.7
1830.1 1565.2 1252.3 939.4 603.6 268.3 0
6722 6602.3 6499.6 6447.5 6451.1 6487.8 6488.8 6391.3 6186.7 5918.5
5637.3 5369.1 5107.8 4858.3 4617.7 4377.8 4132 3883.3 3652.7 3455.4
3278.7 3143.3 3045.3 2969.9 2899 2818.3 2707.9 2558.8 2374.6 2155.1
1885.3 1609.3 1289.5 957.5 622.9 276 0
6722 6651.8 6593 6571.8 6582.2 6595.1 6540.1 6372.5 6099 5788.7
5487.7 5224.6 4993.2 4790.5 4599.1 4398.4 4178.7 3945.2 3713.1 3505.9
3323.6 3187.6 3115.4 3072.1 3031.3 2983.9 2883.8 2705.3 2478.8 2226.6
1940.2 1653.4 1326.3 975.5 642.3 283.7 0
6722 6712.9 6700 6710.4 6731 6733.6 6651 6440.8 6117.1 5753.4
5392.3 5108.5 4902.2 4750 4615.9 4459.8 4272.8 4063.9 3827.9 3604.7
3438.4 3348.1 3357.1 3366.1 3337.8 3268.1 3100.5 2827 2518.8 2226
1950 1658.6 1327.1 964.7 628.1 265.7 0
6722 6767.9 6808.4 6858.2 6913.4 6925.2 6863.3 6690.5 6407.8 6084.3
5731.5 5417.3 5161.4 4958.9 4790 4612 4410.8 4191 3956.8 3771.1
3657.1 3599.6 3591.1 3572.5 3474 3284.9 3098.4 2832.7 2518.8 2200.8
1833.5 1466.4 1097.5 768.7 482.4 205.1 0
6722 6824.6 6923.2 7018.3 7103.2 7139.6 7111.5 6988.9 6777.7 6529.8
6253 6000 5788.5 5606.1 5426.8 5215.8 4964.1 4686.3 4391.2 4157.8
4002.7 3900.6 3826.6 3738.9 3604.7 3371.6 3139.4 2810 2412.8 2050.4
1664.8 1302.6 959 666.5 407.5 174.4 0
6722 6881.4 7038 7178.5 7292.5 7353.9 7359.6 7287.4 7147.6 6975.3
6774.8 6582.7 6415.5 6253 6063.7 5819.7 5517.4 5181.5 4825.6 4544.4
4348.4 4201.9 4062.1 3905.2 3735.5 3458.5 3180.4 2787.1 2306.5 1899.7
1496.1 1138.8 820.3 564.4 332.7 143.9 0
6722 6940.7 7160.7 7360.4 7513.6 7614.5 7659.6 7635.6 7569.6 7488.6
7408.6 7355.2 7330.2 7299.2 7241 7141.1 7003.6 6861.8 6730 6621.1
6502.5 6302 5969.8 5501.4 4893.2 4165.2 3510.3 2881 2280 1818.7
1422.8 1088.8 799.6 560.3 334.8 145.7 0
6722 7000 7283.8 7542.2 7734.4 7875 7959.6 7983.8 7991.6 8001.9
8042.6 8127.8 8244.3 8344.9 8418.7 8462.6 8490.2 8542.5 8634.6 8697.8
8656.5 8402.5 7877.6 7097.3 6050.8 4872 3840.2 2974.6 2253.1 1738
1349.6 1039 779 556.6 336.6 147.5 0
6722 7058.8 7405.8 7729 7981 8154.6 8262.9 8314.8 8355.3 8409.9
8509 8663.8 8864.2 9073.4 9311.7 9578.7 9917.6 10361 10944.5 11566.1
12142.9 12517.4 12434.9 11854 10773 9311.2 7819.8 6358.8 5006.7 3827.6
2778 1882.5 1212.8 746 398.8 165.3 0
6722 7117.9 7528 7915.7 8227.8 8434.2 8566.3 8645.7 8719 8817.8
8975.1 9199.5 9484 9801.8 10204.7 10694.8 11344.8 12179.5 13254.4 14434.4
15629.2 16632.1 16991.9 16611 15495.1 13750.4 11799.6 9743 7760.2 5917.2
4206.5 2725.9 1647 935.8 461.2 183.1 0
6722 7173.4 7650.6 8117.7 8483.5 8714.8 8859 8942.6 9027.7 9133.2
9283.9 9494.3 9768.5 10083.5 10474.8 11038.9 11846.2 12903.3 14230.7 15808.8
17701 19688.7 21451 22699.9 23012 21697.8 19838.3 17625.4 15210.8 12593.2
9592.6 6714 4325.7 2503.6 1126.2 368.9 0
6722 7228.8 7773.1 8319.9 8739.1 8995.7 9151.8 9239.5 9336.2 9448.4
9592.9 9788.9 10053.3 10365.4 10744.6 11383 12347.7 13627.1 15207 17182.8
19772.6 22745.3 25910.3 28788.9 30528.7 29645.3 27877.1 25507.9 22661.5 19269.6
14978.7 10702 7004.4 4071.6 1791.4 554.6 0
